L-com

Fiber optic Reusable mechanical splice for single mode and multimode fibers, 250um to 900um buffer sizes

  • Picture of Fiber optic Reusable mechanical splice for single mode and multimode fibers, 250um to 900um buffer sizes
Picture of Fiber optic Reusable mechanical splice for single mode and multimode fibers, 250um to 900um buffer sizes
SKU FOT-RMSP-AMU
Available to Ship 5
Quantity Price
1 - 24 $45.59
25 - 49 $43.31
50 - 99 $41.03
100 + Call Us
Price $45.59

All Prices are in US Dollars and do not include duties



The L-com FOT-RMSP-AMU is a reusable mechanical fiber optic splice that is cost effective and easy to install. The FOT-RMSP-AMU is for 125um clad fiber cable and will accept buffer sizes from 250um to 900um. It is compatible with multimode and single mode applications. The FOT-RMSP-AMU's glass capillary contains index matching gel and allows for inspection of the fibers location during installation. The fibers are secured in the FOT-RMSP-AMU by twisting locking nuts, allowing the installer to adjust the fiber for optimal alignment and retention. The L-com FOT-RMSP-AMU is in stock and available to ship same day. Order online today!

Features
  • 125um clad fiber for Multimode and Single mode Applications
  • Accepts buffer sizes for 250um to 900um
  • Average loss less than .2dB with fiber retention over 2 lbs
  • Glass capillary for checking fiber location
  • Fibers secured with locking nut
  • Temperature range of 70°C to -20°C

Application
  • Multimode and Single mode applications
  • Suitable for emergency fixes or permanent fiber installations
  • FTTx Applications | Fiber optic intallers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.